Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 80/1 R WR 213TC STD FLANGE
Part #:0230-15619
Catalog #:328 80/1 R WR 213TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Ratio: | 80:1 | Series Code: | 320PCX |
| Service Factor: | 1 | Input HP: | 1.2 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 1.375 in | Output RPM: | 21.9 |
| Frame Size: | 210TC | Model Code: | 328 |
| Style: | R | Motor Frame Size: | 210TC |
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Output Shaft Orientation: | LR | Center Distance (in): | 3.25 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2221 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

