Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 321L 10/1 B WR
Part #:0230-15635
Catalog #:321L 10/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Model Code: | 321L |
| Ratio: | 10:1 | Output Diameter (in): | 1.375 in |
| Product Line: | PAG LUBED POWERCUBEX WORM GEAR DRIVE | Style: | B |
| Input HP: | 6.76 | Output RPM: | 175 |
| Input Diameter (in): | 0.875 in | Series Code: | 320LPCX |
| Center Distance (in): | 3.25 | Input Style: | Shaft |
| Ratio Range: | 10:1 | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 2277 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961004055 | Weight: | 65.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

