Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324L 30/1 A WR 143TC
Part #:0230-15819
Catalog #:324L 30/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 3.56 | Input Diameter (in): | 0.875 in |
| Style: | A | Series Code: | 320LPCX |
| Output Diameter (in): | 1.375 in | Service Factor: | 1 |
| Ratio: | 30:1 | Model Code: | 324L |
| Frame Size: | 140TC | Product Type: | RIGHT ANGLE |
| Output RPM: | 58.3 | Product Line: | PAG LUBED POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 140TC |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 3217 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961003997 | Weight: | 72.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

