Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324L 40/1 A WR 143TC
Part #:0230-15820
Catalog #:324L 40/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 324L | Series Code: | 320LPCX |
| Frame Size: | 140TC | Output RPM: | 43.8 |
| Product Line: | PAG LUBED POWERCUBEX WORM GEAR DRIVE | Style: | A |
| Service Factor: | 1 | Gear Type: | Worm |
| Input HP: | 2.75 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.375 in | Ratio: | 40:1 |
| Input Diameter (in): | 0.875 in | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Motor Frame Size: | 140TC |
| Ratio Range: | 40:1 | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 3176 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| Weight: | 72.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

