Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324L 10/1 A WR 182TC
Part #:0230-15827
Catalog #:324L 10/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 10:1 | Output Diameter (in): | 1.375 in |
| Product Type: | RIGHT ANGLE | Output RPM: | 175 |
| Product Line: | PAG LUBED POWERCUBEX WORM GEAR DRIVE | Style: | A |
| Model Code: | 324L | Input HP: | 6.76 |
| Input Diameter (in): | 1.125 in | Frame Size: | 180TC |
| Service Factor: | 1 | Series Code: | 320LPCX |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Ratio Range: | 10:1 | Output Shaft Orientation: | LR |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2277 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| Weight: | 72.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

