Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324L 60/1 B WR 56C
Part #:0230-15858
Catalog #:324L 60/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 320LPCX | Product Line: | PAG LUBED POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 29.2 | Frame Size: | 56C |
| Service Factor: | 1 | Ratio: | 60:1 |
| Style: | B | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.375 in | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Model Code: | 324L |
| Input HP: | 1.85 | Motor Frame Size: | 56C |
| Ratio Range: | 60:1 | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 2957 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 72.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

