Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324L 5/1 B WR 182TC
Part #:0230-15873
Catalog #:324L 5/1 B WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 350 | Input Diameter (in): | 1.125 in |
| Output Diameter (in): | 1.375 in | Product Type: | RIGHT ANGLE |
| Product Line: | PAG LUBED POWERCUBEX WORM GEAR DRIVE | Model Code: | 324L |
| Service Factor: | 1 | Input HP: | 10 |
| Gear Type: | Worm | Style: | B |
| Series Code: | 320LPCX | Ratio: | 5:1 |
| Frame Size: | 180TC | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Ratio Range: | 5:1 | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 1659 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 72.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

