Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324L 50/1 C WR 56C
Part #:0230-15905
Catalog #:324L 50/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 324L | Gear Type: | Worm |
| Series Code: | 320LPCX | Product Type: | RIGHT ANGLE |
| Output RPM: | 35 | Style: | C |
| Frame Size: | 56C | Input HP: | 2.25 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.375 in |
| Ratio: | 50:1 | Product Line: | PAG LUBED POWERCUBEX WORM GEAR DRIVE |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Center Distance (in): | 3.25 |
| Ratio Range: | 50:1 | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 3116 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 72.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

