Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324L 15/1 C WR 182TC
Part #:0230-15924
Catalog #:324L 15/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 180TC | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 1.125 in | Gear Type: | Worm |
| Input HP: | 5.57 | Output RPM: | 117 |
| Output Diameter (in): | 1.375 in | Service Factor: | 1 |
| Model Code: | 324L | Style: | C |
| Series Code: | 320LPCX | Ratio: | 15:1 |
| Product Line: | PAG LUBED POWERCUBEX WORM GEAR DRIVE | Ratio Range: | 15:1 |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2730 in/lbs |
General Specifications
| Weight: | 72.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

