Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325L 50/1 A WR 56C 1.438
Part #:0230-15953
Catalog #:325L 50/1 A WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 50:1 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Model Code: | 325L |
| Style: | A | Series Code: | 320LPCX |
| Product Line: | PAG LUBED POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Output RPM: | 35 | Input HP: | 2.25 |
| Frame Size: | 56C | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 3.25 |
| Motor Frame Size: | 56C | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3116 in/lbs |
General Specifications
| UPC: | 662961032188 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

