Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 421 5/1 A WR
Part #:0230-16701
Catalog #:421 5/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.25 in | Model Code: | 421 |
| Output RPM: | 350 | Series Code: | W420PCX |
| Output Diameter (in): | 1.875 in | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Ratio: | 5:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Style: | A |
| Gear Type: | Worm | Input HP: | 19.01 |
| Input Style: | Shaft | Output Shaft Orientation: | LR |
| Center Distance (in): | 4.25 | Ratio Range: | 5:1 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 3005 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| Weight: | 102.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 16.60 IN | Packaged Height: | 18.25 IN |

