Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 421 20/1 A WR
Part #:0230-16705
Catalog #:421 20/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Series Code: | W420PCX |
| Input Diameter (in): | 1.25 in | Input HP: | 9.36 |
| Output Diameter (in): | 1.875 in | Gear Type: | Worm |
| Model Code: | 421 | Service Factor: | 1 |
| Ratio: | 20:1 | Style: | A |
| Output RPM: | 87.5 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Center Distance (in): | 4.25 | Output Shaft Orientation: | LR |
| Input Style: | Shaft | Ratio Range: | 20:1 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 5543 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| Weight: | 102.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 16.60 IN | Packaged Height: | 18.25 IN |

