Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 421 7.5/1 B WR
Part #:0230-16714
Catalog #:421 7.5/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.25 in | Input HP: | 15 |
| Product Type: | RIGHT ANGLE | Ratio: | 7.5:1 |
| Output RPM: | 233 | Service Factor: | 1 |
| Output Diameter (in): | 1.875 in | Style: | B |
| Model Code: | 421 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Series Code: | W420PCX |
| Ratio Range: | 7.5:1 | Center Distance (in): | 4.25 |
| Input Style: | Shaft | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 3495 in/lbs |
General Specifications
| Weight: | 102.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 16.60 IN | Packaged Height: | 18.25 IN |

