Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 421 25/1 B WR
Part #:0230-16718
Catalog #:421 25/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Input HP: | 7.94 | Gear Type: | Worm |
| Output RPM: | 70 | Model Code: | 421 |
| Style: | B | Series Code: | W420PCX |
| Input Diameter (in): | 1.25 in | Product Type: | RIGHT ANGLE |
| Ratio: | 25:1 | Output Diameter (in): | 1.875 in |
| Input Style: | Shaft | Center Distance (in): | 4.25 |
| Ratio Range: | 25:1 | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 5767 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 102.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 16.60 IN | Packaged Height: | 18.25 IN |

