Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 421 60/1 B WR
Part #:0230-16722
Catalog #:421 60/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 3.55 |
| Ratio: | 60:1 | Style: | B |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Output Diameter (in): | 1.875 in | Series Code: | W420PCX |
| Model Code: | 421 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Input Style: | Shaft |
| Ratio Range: | 60:1 | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5371 in/lbs |
General Specifications
| Weight: | 102.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 16.60 IN | Packaged Height: | 18.25 IN |

