Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 421 80/1 B WR
Part #:0230-16723
Catalog #:421 80/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.35 | Output RPM: | 21.9 |
| Style: | B | Series Code: | W420PCX |
| Model Code: | 421 | Service Factor: | 1 |
| Output Diameter (in): | 1.875 in | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 1.25 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Ratio: | 80:1 |
| Center Distance (in): | 4.25 | Ratio Range: | 80:1 |
| Input Style: | Shaft | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 102.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 16.60 IN | Packaged Height: | 18.25 IN |

