Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 421 5/1 C WR
Part #:0230-16725
Catalog #:421 5/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | W420PCX | Input HP: | 19.01 |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 1.875 in |
| Input Diameter (in): | 1.25 in | Ratio: | 5:1 |
| Model Code: | 421 | Output RPM: | 350 |
| Style: | C | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio Range: | 5:1 | Input Style: | Shaft |
| Center Distance (in): | 4.25 | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 3005 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 102.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 16.60 IN | Packaged Height: | 18.25 IN |

