Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 421 30/1 C WR
Part #:0230-16731
Catalog #:421 30/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | W420PCX | Input Diameter (in): | 1.25 in |
| Style: | C | Input HP: | 6.96 |
| Service Factor: | 1 | Ratio: | 30:1 |
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 58.3 | Output Diameter (in): | 1.875 in |
| Product Type: | RIGHT ANGLE | Model Code: | 421 |
| Center Distance (in): | 4.25 | Input Style: | Shaft |
| Ratio Range: | 30:1 | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5866 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 102.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 16.60 IN | Packaged Height: | 18.25 IN |

