Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 421 50/1 C WR
Part #:0230-16733
Catalog #:421 50/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.25 in | Series Code: | W420PCX |
| Model Code: | 421 | Style: | C |
| Ratio: | 50:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 1.875 in | Input HP: | 4.49 |
| Output RPM: | 35 | Product Type: | RIGHT ANGLE |
| Center Distance (in): | 4.25 | Ratio Range: | 50:1 |
| Input Style: | Shaft | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 5848 in/lbs |
General Specifications
| Weight: | 102.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 16.60 IN | Packaged Height: | 18.25 IN |

