Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 421 100/1 C WR
Part #:0230-16736
Catalog #:421 100/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Style: | C |
| Service Factor: | 1 | Gear Type: | Worm |
| Input HP: | 1.56 | Model Code: | 421 |
| Input Diameter (in): | 1.25 in | Output RPM: | 17.5 |
| Output Diameter (in): | 1.875 in | Ratio: | 100:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | W420PCX |
| Center Distance (in): | 4.25 | Input Style: | Shaft |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 3546 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 102.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 16.60 IN | Packaged Height: | 18.25 IN |

