Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 422 25/1 A WR 1.500
Part #:0230-16754
Catalog #:422 25/1 A WR 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Service Factor: | 1 |
| Ratio: | 25:1 | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 70 |
| Input HP: | 7.94 | Output Diameter (in): | 1.500 in |
| Input Diameter (in): | 1.25 in | Series Code: | W420PCX |
| Gear Type: | Worm | Model Code: | 422 |
| Ratio Range: | 25:1 | Input Style: | Shaft |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 5767 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 107.00 LB | Packaged Length: | 16.25 IN |
| Packaged Width: | 15.50 IN | Packaged Height: | 11.00 IN |

