Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 422 5/1 A WR 1.750
Part #:0230-16785
Catalog #:422 5/1 A WR 1.750
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 422 | Series Code: | W420PCX |
| Ratio: | 5:1 | Gear Type: | Worm |
| Output Diameter (in): | 1.750 in | Input Diameter (in): | 1.25 in |
| Product Type: | RIGHT ANGLE | Input HP: | 19.01 |
| Output RPM: | 350 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Style: | A | Service Factor: | 1 |
| Ratio Range: | 5:1 | Input Style: | Shaft |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3005 in/lbs |
General Specifications
| Weight: | 107.00 LB | Packaged Length: | 16.25 IN |
| Packaged Width: | 15.50 IN | Packaged Height: | 11.00 IN |

