Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 422 30/1 A WR 1.750
Part #:0230-16791
Catalog #:422 30/1 A WR 1.750
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 6.96 | Output Diameter (in): | 1.750 in |
| Ratio: | 30:1 | Service Factor: | 1 |
| Output RPM: | 58.3 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Series Code: | W420PCX | Product Type: | RIGHT ANGLE |
| Model Code: | 422 | Style: | A |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input Style: | Shaft | Ratio Range: | 30:1 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5866 in/lbs |
General Specifications
| Weight: | 107.00 LB | Packaged Length: | 16.25 IN |
| Packaged Width: | 15.50 IN | Packaged Height: | 11.00 IN |

