Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 422 25/1 A WR 1.938
Part #:0230-16814
Catalog #:422 25/1 A WR 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 7.94 | Output RPM: | 70 |
| Model Code: | 422 | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.938 in | Ratio: | 25:1 |
| Series Code: | W420PCX | Style: | A |
| Center Distance (in): | 4.25 | Ratio Range: | 25:1 |
| Input Style: | Shaft | Output Torque Rating (in-lb): | 5767 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 107.00 LB | Packaged Length: | 16.25 IN |
| Packaged Width: | 15.50 IN | Packaged Height: | 11.00 IN |

