Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 422 40/1 A WR 1.938
Part #:0230-16816
Catalog #:422 40/1 A WR 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.938 in | Ratio: | 40:1 |
| Series Code: | W420PCX | Model Code: | 422 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Input HP: | 5.58 | Style: | A |
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 43.8 |
| Input Style: | Shaft | Ratio Range: | 40:1 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 6024 in/lbs |
General Specifications
| Weight: | 107.00 LB | Packaged Length: | 16.25 IN |
| Packaged Width: | 15.50 IN | Packaged Height: | 11.00 IN |

