Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 422 15/1 A WR 2.000
Part #:0230-16824
Catalog #:422 15/1 A WR 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | W420PCX |
| Model Code: | 422 | Service Factor: | 1 |
| Gear Type: | Worm | Ratio: | 15:1 |
| Output Diameter (in): | 2.000 in | Style: | A |
| Input HP: | 10.99 | Input Diameter (in): | 1.25 in |
| Product Type: | RIGHT ANGLE | Output RPM: | 117 |
| Center Distance (in): | 4.25 | Ratio Range: | 15:1 |
| Input Style: | Shaft | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4987 in/lbs |
General Specifications
| Weight: | 107.00 LB | Packaged Length: | 16.25 IN |
| Packaged Width: | 15.50 IN | Packaged Height: | 11.00 IN |

