Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 422 40/1 A WR 2.000
Part #:0230-16828
Catalog #:422 40/1 A WR 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input HP: | 5.58 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 40:1 |
| Model Code: | 422 | Output RPM: | 43.8 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Series Code: | W420PCX | Style: | A |
| Output Diameter (in): | 2.000 in | Product Type: | RIGHT ANGLE |
| Ratio Range: | 40:1 | Center Distance (in): | 4.25 |
| Input Style: | Shaft | Output Torque Rating (in-lb): | 6024 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 107.00 LB | Packaged Length: | 16.25 IN |
| Packaged Width: | 15.50 IN | Packaged Height: | 11.00 IN |

