Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 422 100/1 A WR 2.000
Part #:0230-16832
Catalog #:422 100/1 A WR 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | W420PCX | Gear Type: | Worm |
| Input HP: | 1.56 | Style: | A |
| Model Code: | 422 | Ratio: | 100:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 1.25 in |
| Output RPM: | 17.5 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Output Diameter (in): | 2.000 in |
| Ratio Range: | 100:1 to 250:1 | Input Style: | Shaft |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3546 in/lbs |
General Specifications
| Weight: | 107.00 LB | Packaged Length: | 16.25 IN |
| Packaged Width: | 15.50 IN | Packaged Height: | 11.00 IN |

