Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 422 50/1 A WR 2.188
Part #:0230-16841
Catalog #:422 50/1 A WR 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 4.49 | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Ratio: | 50:1 |
| Product Type: | RIGHT ANGLE | Output RPM: | 35 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | W420PCX |
| Output Diameter (in): | 2.188 in | Model Code: | 422 |
| Gear Type: | Worm | Style: | A |
| Center Distance (in): | 4.25 | Input Style: | Shaft |
| Ratio Range: | 50:1 | Output Torque Rating (in-lb): | 5848 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 107.00 LB | Packaged Length: | 16.25 IN |
| Packaged Width: | 15.50 IN | Packaged Height: | 11.00 IN |

