Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 30/1 A WR 56C 1.438
Part #:0230-17247
Catalog #:425 30/1 A WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 30:1 | Series Code: | W420PCX |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.438 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Style: | A |
| Output RPM: | 58.3 | Input Diameter (in): | 0.625 in |
| Input HP: | 6.96 | Frame Size: | 56C |
| Gear Type: | Worm | Model Code: | 425 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5866 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

