Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 30/1 A WR 56C 1.750
Part #:0230-17295
Catalog #:425 30/1 A WR 56C 1.750
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 6.96 | Style: | A |
| Frame Size: | 56C | Service Factor: | 1 |
| Ratio: | 30:1 | Series Code: | W420PCX |
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 58.3 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.750 in | Model Code: | 425 |
| Input Diameter (in): | 0.625 in | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Ratio Range: | 30:1 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 5866 in/lbs |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

