Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 50/1 A WR 56C 1.875
Part #:0230-17309
Catalog #:425 50/1 A WR 56C 1.875
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 425 | Product Type: | RIGHT ANGLE |
| Series Code: | W420PCX | Output RPM: | 35 |
| Output Diameter (in): | 1.875 in | Gear Type: | Worm |
| Ratio: | 50:1 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Input HP: | 4.49 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Style: | A |
| Frame Size: | 56C | Center Distance (in): | 4.25 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Output Torque Rating (in-lb): | 5848 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

