Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 40/1 A WR 56C 2.000
Part #:0230-17332
Catalog #:425 40/1 A WR 56C 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output RPM: | 43.8 |
| Series Code: | W420PCX | Service Factor: | 1 |
| Input HP: | 5.58 | Model Code: | 425 |
| Frame Size: | 56C | Style: | A |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output Diameter (in): | 2.000 in |
| Ratio: | 40:1 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Ratio Range: | 40:1 | Output Torque Rating (in-lb): | 6024 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

