Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 25/1 A WR 143TC 1.438
Part #:0230-17354
Catalog #:425 25/1 A WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Model Code: | 425 | Frame Size: | 140TC |
| Gear Type: | Worm | Output RPM: | 70 |
| Product Type: | RIGHT ANGLE | Input HP: | 7.94 |
| Series Code: | W420PCX | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Ratio: | 25:1 |
| Output Diameter (in): | 1.438 in | Ratio Range: | 25:1 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5767 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961819390 | Weight: | 117.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

