Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 80/1 A WR 143TC 1.438
Part #:0230-17359
Catalog #:425 80/1 A WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Product Type: | RIGHT ANGLE |
| Input HP: | 2.35 | Series Code: | W420PCX |
| Ratio: | 80:1 | Input Diameter (in): | 0.875 in |
| Style: | A | Output RPM: | 21.9 |
| Frame Size: | 140TC | Gear Type: | Worm |
| Service Factor: | 1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Model Code: | 425 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Ratio Range: | 80:1 |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

