Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 60/1 A WR 143TC 1.625
Part #:0230-17382
Catalog #:425 60/1 A WR 143TC 1.625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 60:1 | Style: | A |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.875 in |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Series Code: | W420PCX |
| Model Code: | 425 | Output RPM: | 29.2 |
| Input HP: | 3.55 | Gear Type: | Worm |
| Frame Size: | 140TC | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Center Distance (in): | 4.25 |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5371 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

