Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 100/1 A WR 143TC 1.750
Part #:0230-17408
Catalog #:425 100/1 A WR 143TC 1.750
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 425 | Series Code: | W420PCX |
| Product Type: | RIGHT ANGLE | Frame Size: | 140TC |
| Ratio: | 100:1 | Gear Type: | Worm |
| Style: | A | Input HP: | 1.56 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Output RPM: | 17.5 | Output Diameter (in): | 1.750 in |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 3546 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

