Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 40/1 A WR 143TC 1.875
Part #:0230-17416
Catalog #:425 40/1 A WR 143TC 1.875
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Ratio: | 40:1 |
| Model Code: | 425 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Output RPM: | 43.8 |
| Gear Type: | Worm | Output Diameter (in): | 1.875 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | W420PCX |
| Frame Size: | 140TC | Input HP: | 5.58 |
| Style: | A | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6024 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

