Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 60/1 A WR 143TC 1.875
Part #:0230-17418
Catalog #:425 60/1 A WR 143TC 1.875
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 3.55 |
| Model Code: | 425 | Ratio: | 60:1 |
| Product Type: | RIGHT ANGLE | Frame Size: | 140TC |
| Output Diameter (in): | 1.875 in | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Series Code: | W420PCX | Style: | A |
| Output RPM: | 29.2 | Motor Frame Size: | 140TC |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 5371 in/lbs |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

