Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 50/1 A WR 143TC 1.938
Part #:0230-17429
Catalog #:425 50/1 A WR 143TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Style: | A | Output Diameter (in): | 1.938 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | W420PCX |
| Model Code: | 425 | Output RPM: | 35 |
| Product Type: | RIGHT ANGLE | Ratio: | 50:1 |
| Service Factor: | 1 | Input HP: | 4.49 |
| Frame Size: | 140TC | Center Distance (in): | 4.25 |
| Ratio Range: | 50:1 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 5848 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

