Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 30/1 A WR 143TC 2.000
Part #:0230-17439
Catalog #:425 30/1 A WR 143TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Input HP: | 6.96 | Output RPM: | 58.3 |
| Style: | A | Model Code: | 425 |
| Product Type: | RIGHT ANGLE | Series Code: | W420PCX |
| Ratio: | 30:1 | Output Diameter (in): | 2.000 in |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Ratio Range: | 30:1 |
| Center Distance (in): | 4.25 | Output Torque Rating (in-lb): | 5866 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

