Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 50/1 A WR 143TC 2.000
Part #:0230-17441
Catalog #:425 50/1 A WR 143TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Ratio: | 50:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 2.000 in | Input HP: | 4.49 |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Style: | A | Output RPM: | 35 |
| Model Code: | 425 | Frame Size: | 140TC |
| Series Code: | W420PCX | Ratio Range: | 50:1 |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5848 in/lbs |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

