Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 5/1 A WR 143TC 2.188
Part #:0230-17445
Catalog #:425 5/1 A WR 143TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input HP: | 19.01 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 350 |
| Service Factor: | 1 | Style: | A |
| Gear Type: | Worm | Ratio: | 5:1 |
| Model Code: | 425 | Series Code: | W420PCX |
| Frame Size: | 140TC | Output Diameter (in): | 2.188 in |
| Input Diameter (in): | 0.875 in | Ratio Range: | 5:1 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Output Torque Rating (in-lb): | 3005 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

