Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 15/1 A WR 182TC 1.438
Part #:0230-17460
Catalog #:425 15/1 A WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 425 | Output RPM: | 117 |
| Input Diameter (in): | 1.125 in | Gear Type: | Worm |
| Series Code: | W420PCX | Service Factor: | 1 |
| Style: | A | Ratio: | 15:1 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.438 in |
| Frame Size: | 180TC | Input HP: | 10.99 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Motor Frame Size: | 180TC |
| Ratio Range: | 15:1 | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4987 in/lbs |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

