Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 15/1 A WR 182TC 1.500
Part #:0230-17472
Catalog #:425 15/1 A WR 182TC 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | W420PCX | Output RPM: | 117 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output Diameter (in): | 1.500 in |
| Input Diameter (in): | 1.125 in | Ratio: | 15:1 |
| Product Type: | RIGHT ANGLE | Frame Size: | 180TC |
| Model Code: | 425 | Style: | A |
| Input HP: | 10.99 | Service Factor: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Ratio Range: | 15:1 | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4987 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

