Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 50/1 A WR 182TC 1.500
Part #:0230-17477
Catalog #:425 50/1 A WR 182TC 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.500 in | Frame Size: | 180TC |
| Output RPM: | 35 | Input HP: | 4.49 |
| Ratio: | 50:1 | Series Code: | W420PCX |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 1.125 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Style: | A |
| Model Code: | 425 | Gear Type: | Worm |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Center Distance (in): | 4.25 | Output Torque Rating (in-lb): | 5848 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

