Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 40/1 A WR 182TC 1.625
Part #:0230-17488
Catalog #:425 40/1 A WR 182TC 1.625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 1.125 in |
| Gear Type: | Worm | Style: | A |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Ratio: | 40:1 | Model Code: | 425 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 43.8 |
| Input HP: | 5.58 | Frame Size: | 180TC |
| Series Code: | W420PCX | Ratio Range: | 40:1 |
| Motor Frame Size: | 180TC | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6024 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

