Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 20/1 A WR 182TC 1.938
Part #:0230-17533
Catalog #:425 20/1 A WR 182TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 425 | Style: | A |
| Product Type: | RIGHT ANGLE | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 1.938 in | Output RPM: | 87.5 |
| Input HP: | 9.36 | Service Factor: | 1 |
| Frame Size: | 180TC | Gear Type: | Worm |
| Series Code: | W420PCX | Ratio: | 20:1 |
| Input Diameter (in): | 1.125 in | Ratio Range: | 20:1 |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5543 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798910192 | Weight: | 117.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

