Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 80/1 A WR 182TC 1.938
Part #:0230-17539
Catalog #:425 80/1 A WR 182TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.125 in | Model Code: | 425 |
| Frame Size: | 180TC | Output RPM: | 21.9 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 80:1 |
| Service Factor: | 1 | Input HP: | 2.35 |
| Gear Type: | Worm | Style: | A |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.938 in |
| Series Code: | W420PCX | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Center Distance (in): | 4.25 |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961820716 | Weight: | 117.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

