Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 5/1 A WR 182TC 2.188
Part #:0230-17553
Catalog #:425 5/1 A WR 182TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 180TC | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 1.125 in | Series Code: | W420PCX |
| Service Factor: | 1 | Input HP: | 19.01 |
| Model Code: | 425 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 2.188 in | Output RPM: | 350 |
| Style: | A | Gear Type: | Worm |
| Ratio: | 5:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Motor Frame Size: | 180TC |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3005 in/lbs |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

